IESNA:LM-63-2002
[TEST]P1644990
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-727-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7351.9
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
885.9 898.5 923.3 949.1 985.4 1038.1 1107.6 1181.9 1247.2 1320.4 1389.9 1477.9 1571.6 1665.9 1749.6 
1841.3 1945.5 2057.2 2218.9 2393.2 2532.3 2633.4 2715.5 2758.7 2660.2 2388.0 1915.5 1092.3 473.5 219.1 154.8 
117.4 74.8 50.6 26.9 0.0 0.0 
885.9 897.5 921.2 947.0 985.4 1037.0 1103.4 1181.3 1249.8 1318.3 1396.2 1480.5 1579.0 1671.1 1754.4 
1847.1 1950.8 2069.3 2236.8 2409.5 2546.0 2645.5 2732.4 2764.0 2669.2 2400.6 1919.7 1085.0 474.5 222.3 157.5 
121.1 74.8 52.1 27.9 0.0 0.0 
885.9 896.9 919.1 947.5 986.5 1037.0 1099.7 1175.5 1244.5 1313.0 1389.4 1476.3 1571.6 1665.9 1753.3 
1839.2 1938.2 2075.1 2245.2 2436.4 2606.5 2725.6 2816.1 2881.4 2829.8 2593.9 2119.9 1352.5 597.8 275.5 183.8 
134.3 89.0 60.6 31.6 0.5 0.0 
885.9 900.1 921.7 949.1 988.0 1036.0 1092.9 1161.8 1234.0 1299.3 1376.7 1458.9 1557.4 1652.2 1756.5 
1845.5 1940.8 2070.4 2233.1 2441.7 2671.3 2859.3 3021.5 3148.5 3181.1 3025.8 2641.3 1883.9 929.6 402.4 230.7 
160.1 106.9 67.9 31.1 0.5 0.0 
885.9 899.0 919.6 947.5 988.6 1037.6 1090.7 1148.2 1215.6 1285.6 1355.7 1441.0 1539.0 1631.1 1739.1 
1838.6 1932.9 2051.9 2225.2 2448.0 2725.0 2981.0 3267.5 3477.6 3643.6 3657.2 3385.0 2793.5 1808.1 772.1 
355.0 219.1 133.8 76.9 36.9 1.1 0.0 
885.9 898.5 917.5 946.4 987.0 1036.0 1085.0 1138.7 1197.7 1266.7 1335.1 1412.0 1497.3 1594.8 1693.3 
1795.4 1908.7 2038.2 2205.7 2433.2 2729.2 3071.1 3409.7 3742.0 4071.7 4291.9 4319.3 3963.2 3203.2 1987.2 
774.2 274.4 142.7 81.1 32.1 1.6 0.0 
885.9 898.5 916.9 944.9 983.8 1032.8 1086.0 1140.8 1196.6 1260.3 1329.9 1402.0 1475.7 1563.7 1674.3 
1789.6 1879.2 1986.6 2142.5 2344.2 2615.5 2948.3 3331.2 3776.3 4243.4 4674.8 4975.5 4995.0 4639.5 3783.1 
2530.7 1210.8 349.7 150.1 63.2 6.8 0.0 
885.9 898.0 915.9 943.8 982.3 1030.2 1084.4 1140.3 1199.2 1258.2 1332.0 1402.0 1473.6 1559.0 1672.2 
1779.1 1865.0 1968.7 2120.9 2323.2 2592.8 2922.5 3298.6 3739.4 4212.9 4655.3 4970.8 5022.9 4687.4 3826.3 
2621.3 1426.8 414.5 160.1 62.7 7.4 0.0 
885.9 896.9 912.2 938.0 975.4 1021.8 1076.5 1136.0 1194.0 1256.1 1326.2 1399.9 1467.3 1550.5 1650.1 
1747.5 1818.1 1929.7 2100.4 2326.9 2612.8 2938.9 3291.7 3674.1 4073.8 4468.9 4744.8 4834.4 4575.2 3729.9 
2668.1 1699.6 831.6 240.2 88.0 18.4 0.0 
885.9 892.7 905.9 928.0 962.8 1005.4 1054.4 1106.0 1164.0 1221.9 1280.9 1336.2 1393.1 1455.2 1536.3 
1612.7 1695.4 1844.4 2054.6 2321.6 2629.7 2976.8 3338.6 3699.9 4088.1 4392.0 4564.7 4536.3 4062.8 3251.7 
2432.2 1513.1 623.6 212.3 96.4 29.5 0.0 
885.9 886.9 896.9 915.9 945.9 981.2 1023.9 1067.0 1109.7 1153.4 1200.3 1237.2 1280.4 1324.6 1384.6 
1447.8 1547.4 1711.2 1939.8 2221.0 2559.6 2944.7 3357.0 3795.8 4193.9 4423.6 4429.4 4060.7 3230.6 2350.6 
1549.0 797.9 313.4 129.0 49.0 16.3 0.0 
885.9 890.1 898.0 915.9 944.3 981.2 1016.5 1058.1 1096.5 1136.0 1173.4 1204.5 1239.3 1279.3 1333.0 
1399.4 1513.1 1675.4 1881.8 2134.6 2436.9 2781.9 3140.0 3486.1 3724.7 3788.9 3638.8 3213.8 2431.7 1681.2 
1044.4 515.6 220.2 101.1 43.2 14.7 0.0 
885.9 883.8 890.6 907.5 934.3 967.5 1003.8 1041.8 1076.0 1109.7 1140.3 1163.4 1192.9 1230.8 1285.1 
1366.7 1475.7 1598.5 1735.4 1895.0 2098.3 2324.2 2562.3 2785.6 2907.8 2893.0 2735.0 2346.9 1753.3 1157.1 
680.5 330.8 165.4 85.3 45.3 22.1 0.0 
885.9 886.9 892.2 907.5 934.9 967.5 1001.2 1032.3 1058.6 1079.2 1098.6 1116.6 1142.4 1178.7 1202.9 
1205.6 1184.0 1137.6 1068.1 988.0 922.2 890.1 860.1 786.3 661.5 513.5 385.5 293.9 230.2 195.9 170.6 143.3 
115.9 92.7 64.3 32.7 0.0 
885.9 885.9 890.1 904.8 931.7 961.2 988.6 1009.1 1022.8 1032.3 1041.2 1037.0 1017.5 980.1 923.8 
848.5 754.2 647.8 547.7 469.8 408.7 365.0 331.3 304.9 283.9 262.3 241.2 222.8 205.4 190.1 170.6 148.5 121.7 
95.3 64.3 28.4 0.0 
885.9 889.0 893.2 908.5 933.3 957.5 971.7 978.0 984.9 984.4 967.5 932.7 878.0 807.9 718.9 
623.6 542.5 481.4 436.1 400.8 369.2 341.8 318.6 301.8 289.1 273.9 253.9 233.3 217.5 198.0 170.6 142.7 114.8 83.7 
52.7 11.1 0.0 
885.9 889.0 895.9 910.6 932.2 946.4 951.2 957.0 955.9 937.0 894.8 834.3 749.5 657.8 573.6 515.6 
478.2 448.7 419.8 393.4 362.9 335.5 322.3 316.0 308.1 290.7 268.1 250.7 250.7 239.1 209.1 174.9 131.7 99.0 55.8 4.7 
0.0 
885.9 883.2 893.2 908.5 923.8 929.1 935.4 941.2 926.4 882.7 821.1 736.8 641.5 563.0 509.3 470.8 
438.7 408.2 376.0 343.4 332.9 329.2 329.7 332.3 325.5 307.6 289.1 283.4 301.8 301.3 292.8 239.1 189.6 138.5 74.3 2.6 
0.0 
885.9 881.7 893.2 911.7 921.2 922.7 931.2 931.2 901.7 845.3 765.3 674.7 590.9 528.3 480.9 440.3 
403.4 363.4 329.2 317.6 310.7 309.2 314.4 319.7 311.8 298.6 285.5 298.6 308.6 301.3 277.6 227.0 187.0 138.5 70.6 1.1 
0.0 
885.9 882.2 896.4 917.5 922.7 923.8 932.2 922.7 881.1 814.8 730.5 641.0 566.7 508.8 456.6 410.8 
369.2 328.6 310.7 301.3 297.6 298.1 306.0 309.7 299.2 285.5 280.7 299.7 296.0 287.6 253.3 212.3 172.8 130.6 63.2 0.0 
0.0 
885.9 875.9 891.7 912.7 918.5 920.1 928.5 914.3 870.1 798.4 717.9 626.7 553.0 495.1 438.7 387.1 
342.9 310.2 297.6 290.2 288.6 291.3 297.0 300.7 295.5 291.3 296.5 319.7 314.4 287.6 242.3 200.7 157.5 109.5 51.6 0.0 
0.0 
885.9 873.8 889.0 910.1 916.4 918.5 925.9 912.2 867.4 801.6 714.2 623.1 553.5 493.0 435.0 384.5 
339.2 307.6 294.9 287.6 286.5 288.6 294.4 297.6 293.9 291.8 297.0 317.6 310.2 279.7 236.0 196.5 152.7 101.6 47.4 0.0 
0.0 
